Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.596 |
| A dimension MM | 40.530 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4118-5-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -5 |
| End Type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 0.763 |
| Hose cut off factor MM | 19.380 |
| Hose size | -4 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.360 |
| Product height in | 0.437 |
| Product height mm | 11.100 |
| Product length in | 1.590 |
| Product length mm | 40.386 |
| Product material | Brass |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Series | Socketless |