Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.195 |
| A dimension MM | 30.350 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4131-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.330 |
| Hose cut off factor MM | 8.380 |
| Hose size | -6 |
| Inside diameter IN | 0.301 |
| Inside diameter MM | 7.645 |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.195 |
| Product length mm | 30.353 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Series | Socketless |