Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.345 |
| A dimension MM | 34.163 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4131-8D |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Hose cut off factor IN | 0.330 |
| Hose cut off factor MM | 8.380 |
| Hose size | -8 |
| Inside diameter IN | 0.395 |
| Inside diameter MM | 10.033 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 1.345 |
| Product length mm | 34.163 |
| Product material | Aluminum |
| Product width in | 0.688 |
| Product width mm | 17.463 |
| Series | Socketless |