Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.345 |
| A dimension MM | 34.163 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4131-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.330 |
| Hose cut off factor MM | 8.380 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product material | Carbon steel |
| Series | Socketless |
