Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.840 |
| A dimension MM | 21.340 |
| Angle shape | Straight |
| Catalog Item | 4506-8B |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| Inside diameter IN | 0.693 |
| Inside diameter MM | 17.602 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.840 |
| Product length mm | 21.336 |
| Product material | Brass |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318619 |