Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.790 |
| A dimension MM | 121.666 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 45.839-25-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.417 |
| Drop dimension MM | 35.99 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -25 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.342 |
| Hose cut off factor MM | 84.900 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 4.799 |
| Product length mm | 121.900 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | Spiral TTC |
| Thread sealant | No |
| Thread size 1 | M36x2 |