Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4738-16-16B |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.700 |
| Inside diameter IN | 0.850 |
| Inside diameter MM | 21.600 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.080 |
| Product length mm | 78.232 |
| Product width in | 1.380 |
| Product width mm | 35.052 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055941 |
