Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.450 |
| A dimension MM | 36.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4738-2-4B |
| Compatible hose ID IN | 0.251 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.112 |
| Hose cut off factor IN | 0.780 |
| Hose cut off factor MM | 19.800 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 1.400 |
| Product length mm | 35.560 |
| Product material | Brass |
| Product width in | 0.440 |
| Product width mm | 11.176 |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138316 |
