Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4738-6-6B |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.700 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.760 |
| Product length mm | 44.704 |
| Product material | Brass |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138347 |
