Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.950 |
| A dimension MM | 49.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4738-6-8B |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.000 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055965 |
