Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.580 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4740-10B |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -10 |
| End Type 1 | Male inverted flare |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.400 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.200 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.580 |
| Product length mm | 65.532 |
| Product material | Brass |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | Socketless |
| Thread size 1 | 7/8-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056009 |
