Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4740-6B |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.875 |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.400 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138361 |
