Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -8 |
| End type 1 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 23.000 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056047 |
