Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4741-1-12B |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Reusable |
| End Type 1 | Female 37 degree swivel |
| Hose size | -12 |
| Product material | Brass |
