Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4742-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.438 |
| End size 1 | -4 |
| End Type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 0.860 |
| Hose cut off factor MM | 21.800 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.610 |
| Product length mm | 40.894 |
| Product material | Brass |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | Socketless |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138378 |
