Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.670 |
| A dimension MM | 42.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4742-5-4B |
| Compatible hose ID IN | 0.251 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -5 |
| End Type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.640 |
| Product length mm | 41.656 |
| Product material | Brass |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056078 |
