Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.800 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male 45 degree inverted flare |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.637 |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.300 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product material | Brass |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138385 |
