Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4750-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| Dust cap pn if included | FF91126-4 |
| End size 1 | -4 |
| End type 1 | Standpipe Millimetrique |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.908 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.813 |
| Product height mm | 20.650 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | Brass |
| Product width in | 0.813 |
| Product width mm | 20.650 |
| Series | Socketless |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056221 |
