Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.860 |
| A dimension MM | 47.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4750-5-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Standpipe Millimetrique |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.432 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.813 |
| Product height mm | 20.650 |
| Product length in | 1.860 |
| Product length mm | 47.244 |
| Product material | Brass |
| Product width in | 0.813 |
| Product width mm | 20.650 |
| Series | Socketless |