Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4750-6B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 2556 |
| Construction Style | Reusable |
| Dust cap pn if included | FF91126-6 |
| End size 1 | -6 |
| End type 1 | Standpipe Millimetrique |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.734 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Brass |
| Product width in | 0.813 |
| Product width mm | 20.650 |
| Series | Socketless |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056238 |
