Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4753-4-4B |
| Compatible hose ID IN | 0.251 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -4 |
| End type 1 | Female pipe (NPTF) |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.400 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.550 |
| Product length mm | 39.370 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056252 |
