Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4753-6-6B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 2556 |
| Construction Style | Crimp |
| Dust cap pn if included | FF91126-6 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -6 |
| End type 1 | Female pipe (NPTF) |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.700 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product material | Brass |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056269 |
