Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4753-8-8B |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -8 |
| End type 1 | Female pipe (NPTF) |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.800 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Brass |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056276 |
