Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.910 |
| A dimension MM | 48.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4772-4B |
| Compatible hose ID IN | 0.251 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End size 1 | -4 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.500 |
| Inside diameter IN | 0.168 |
| Inside diameter MM | 4.270 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.910 |
| Product length mm | 48.514 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056290 |