Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4772-8B |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End size 1 | -8 |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 36.000 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 7.600 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Brass |
| Product width in | 0.940 |
| Product width mm | 23.876 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056313 |