Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.530 |
| A dimension MM | 165.862 |
| Angle shape | 45 Degree |
| Backup hex size IN | 2.750 |
| Backup hex size MM | 70.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4777-40S |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.719 |
| Drop dimension MM | 43.7 |
| End connection hex size IN | 2.750 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.064 |
| Hose cut off factor MM | 103.225 |
| Hose size | -40 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.134 |
| Product height in | 1.719 |
| Product height mm | 43.663 |
| Product length in | 6.530 |
| Product length mm | 165.862 |
| Product material | Carbon steel |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |