Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4797-1-10B |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 255625652575FC332 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |