Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4797-1-8B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 255625652575FC332 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 0.930 |
| Hose cut off factor MM | 23.622 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Brass |
| Product width in | 0.875 |
| Product width mm | 22.225 |