Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4797-10B |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 29.000 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.200 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138422 |
