Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4797-4B |
| Compatible hose ID IN | 0.250 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 0.800 |
| Hose cut off factor MM | 20.300 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.563 |
| Product height mm | 14.287 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.287 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056702 |
