Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.570 |
| A dimension MM | 39.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4797-5-4B |
| Compatible hose ID IN | 0.250 |
| Construction Style | Reusable |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -5 |
| End type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.600 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.520 |
| Product length mm | 38.608 |
| Product material | Brass |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056719 |
