Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.640 |
| A dimension MM | 41.656 |
| Angle shape | Straight |
| Catalog Item | 4797-5-6B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End size 1 | -5 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.336 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 0.629 |
| Product height mm | 15.977 |
| Product length in | 1.640 |
| Product length mm | 41.656 |
| Product material | Brass |
| Product width in | 0.629 |
| Product width mm | 15.977 |
| Series | Socketless |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |