Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4797-8-6B |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.900 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.600 |
| Product height in | 0.867 |
| Product height mm | 22.021 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Brass |
| Product width in | 0.867 |
| Product width mm | 22.021 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138439 |
