Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.030 |
| A dimension MM | 51.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4797-8B |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.900 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Brass |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138446 |
