Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.784 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 27.000 |
| Catalog Item | 493-220516-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.054 |
| Hose cut off factor MM | 26.772 |
| Hose size | -6 |
| Inside diameter IN | 0.207 |
| Inside diameter MM | 5.258 |
| Product height in | 0.751 |
| Product height mm | 19.075 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | Carbon steel |
| Product width in | 0.751 |
| Product width mm | 19.075 |
| Series | 100R5 Reusable |
| Thread sealant | No |