Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.848 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 500-00871 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 0.690 |
| Hose cut off factor MM | 17.526 |
| Hose size | -8 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 9.017 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length mm | 56.134 |
| Product material | Carbon steel |
| Product width mm | 20.625 |
| Thread sealant | No |