Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.540 |
| A dimension MM | 39.116 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 500-01979 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.453 |
| Inside diameter MM | 11.506 |
| Material | Carbon steel |
| Product height in | 0.874 |
| Product height mm | 22.200 |
| Product length in | 1.540 |
| Product length mm | 39.116 |
| Product material | Carbon steel |
| Product width in | 0.874 |
| Product width mm | 22.200 |
| Thread size 1 | 1/2-14 NPTF |