Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.800 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 500-07055 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.813 |
| End connection hex size MM | 20.000 |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.690 |
| Hose cut off factor MM | 17.520 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.270 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | E Series |