Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.324 |
| Angle shape | Straight |
| Backup hex size IN | 0.960 |
| Backup hex size MM | 25.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 500-07775 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.960 |
| End size 1 | -6 |
| Finish plating | None |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.560 |
| Hose size | -6 |
| Inside diameter IN | 0.278 |
| Inside diameter MM | 7.061 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 2.060 |
| Product material | Brass |
| Product width in | 0.980 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318961 |