Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.470 |
| A dimension MM | 37.338 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 500-07943 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Bright dip |
| Hose size | -3 |
| Inside diameter IN | 0.187 |
| Inside diameter MM | 4.750 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.470 |
| Product material | Bronze |
| Product width mm | 14.275 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |