Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Socketless hose and fittings
Socketless fittings
D605-1408
HE, SOCKETLESS R6
D605-1408
Tools
Add to comparison
Add to comparison
D605-1408
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Brand
Winner Duffield by Danfoss
Compatible hose ID IN
0.500
Compatible hose ID MM
12.700
Construction Style
Crimp
End size 1
-10
End type 1
Female 37 degree swivel
Hose size
-8
Product material
Carbon steel