Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.130 |
| Angle shape | Straight |
| Catalog Item | EC3867-0810C |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.800 |
| Compatible hoses | EC-TWEN-TW |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Standpipe inch |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.530 |
| Hose size | -10 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.700 |
| Product material | 304 Stainless steel |
| Series | PTFE Crimp |