Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ2418-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.192 |
| Drop dimension MM | 30.28 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.000 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.692 |
| Product height mm | 42.977 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | EJ Series |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |