Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | EJ6035-0606-538 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 0.430 |
| Drop dimension MM | 10.90 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.637 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.200 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Thread size 1 | 11/16-16 UN |