Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 79.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 1.968 |
| Drop dimension MM | 50.00 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Inside diameter IN | 0.652 |
| Inside diameter MM | 16.560 |
| Product height in | 1.960 |
| Product height mm | 50.000 |
| Product length in | 3.110 |
| Product length mm | 79.000 |
| Product material | 304 Stainless steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |