Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.570 |
| A dimension MM | 39.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ8744-1006B |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -10 |
| Finish plating | None |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.300 |
| Hose size | -6 |
| Inside diameter IN | 0.866 |
| Inside diameter MM | 22.000 |
| Product material | Brass |