Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| A dimension MM | 51.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ9543-0808B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.100 |
| Hose size | -8 |
| Inside diameter IN | 0.3900 |
| Inside diameter MM | 9.9000 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.040 |
| Product length mm | 51.816 |
| Product material | Brass |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |