Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.391 |
| A dimension MM | 35.330 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1017-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.753 |
| Hose cut off factor MM | 19.120 |
| Hose size | -4 |
| Inside diameter IN | 0.344 |
| Inside diameter MM | 8.730 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.391 |
| Product length mm | 35.330 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
