Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.503 |
| A dimension MM | 38.170 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1017-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.865 |
| Hose cut off factor MM | 21.970 |
| Hose size | -6 |
| Inside diameter IN | 0.297 |
| Inside diameter MM | 7.540 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.503 |
| Product length mm | 38.176 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
