Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.699 |
| A dimension MM | 43.150 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1017-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.015 |
| Hose cut off factor MM | 25.780 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.930 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.699 |
| Product length mm | 43.150 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
